IESNA:LM-63-2002
[TEST]P948725
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16224
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2230.9 2399.2 2579.8 2761.3 2900.4 2985.6 3037.4 3066.5 3098.6 3135.8
3183.8 3248.8 3336.6 3440.2 3566 3777.9 4098 4522.7 5047 5702.8
6562.3 7548.9 8599.3 9554.7 10132.1 9838.9 9252.1 8465.8 7521.1 6395.3
4971.2 3551.9 2324.7 1351.3 594.5 184.1 0
2230.9 2408.2 2611.6 2813 2961.5 3051.8 3094.6 3105.1 3112 3118.2
3128.1 3149.3 3188.2 3237 3317.4 3485.4 3780 4207.1 4763.6 5427
6221.6 7136.4 8191.8 9332.8 10476.8 10780.7 10136 9306.4 8435.5 7444.6
6057.3 4565.6 3177.6 1934.4 904 288.1 0
2230.9 2417.4 2643.4 2864.6 3022.6 3118 3151.7 3143.7 3125.5 3100.5
3072.5 3049.8 3039.9 3033.9 3068.9 3193 3462 3891.6 4480 5151.2
5881.1 6724.1 7784.3 9110.8 10821.5 11722.4 11019.9 10147.1 9349.9 8494
7143.3 5579.5 4030.4 2517.6 1213.5 392.1 0
2230.9 2430.3 2674.9 2911.1 3077.2 3167.3 3182.6 3144.3 3084.9 3016.3
2944.6 2880.4 2831.4 2798 2823 2969.6 3295.8 3795.9 4437.8 5142.6
5882.5 6682.4 7621.7 8784.7 10416.6 11676.8 11194.8 10229.1 9386.6 8520.4
7240.8 5719 4203.9 2711.3 1378.3 484 0
2230.9 2443.2 2706.5 2957.6 3131.7 3216.5 3213.5 3144.8 3044.2 2932.1
2816.7 2711 2622.9 2562.1 2577.2 2746.1 3129.7 3700.1 4395.5 5134.1
5884 6640.6 7459.2 8458.7 10011.7 11631.1 11369.6 10311 9423.3 8546.7
7338.3 5858.6 4377.3 2905.1 1543.1 576 0
2230.9 2451 2723.6 2985.6 3164.7 3240.4 3214.4 3110.1 2967.7 2819.5
2680 2559.5 2465 2413.7 2474.2 2739.5 3246.9 3955.9 4805.3 5725.3
6645.9 7550.7 8472.1 9481.5 10979.5 12517.7 12496.3 11485.1 10473.2 9368.1
7977.4 6344.4 4744.2 3157.6 1750.6 679.7 0
2230.9 2458.7 2740.7 3013.6 3197.6 3264.4 3215.3 3075.5 2891.1 2706.9
2543.2 2408 2307.1 2265.4 2371.2 2732.8 3364.2 4211.7 5215.2 6316.3
7407.8 8460.8 9484.9 10504.3 11947.4 13404.5 13623.2 12659 11523 10189.5
8616.4 6830.2 5111 3410.2 1958 783.5 0
2230.9 2462.5 2751.1 3028.7 3212.3 3272.4 3206.7 3043.7 2835.4 2637.2
2470 2335.9 2240.3 2212.9 2358.9 2788.8 3500.3 4459.3 5622 6911.9
8194 9433.5 10644.5 11817.6 13353.6 14742.4 14920.5 13961.9 12644.2 11029.2
9207.5 7249.4 5331.1 3502 2010.2 787.9 0
2230.9 2466.4 2761.5 3043.8 3227 3280.5 3198.1 3011.9 2779.7 2567.5
2396.8 2263.9 2173.4 2160.3 2346.7 2844.7 3636.4 4706.9 6028.9 7507.4
8980.1 10406.1 11804 13131 14759.8 16080.1 16217.7 15264.7 13765.3 11868.8
9798.7 7668.7 5551.2 3593.8 2062.3 792.3 0
2230.9 2464.6 2769.4 3051.1 3232.6 3281.3 3188 2989.4 2745.4 2529.7
2361.1 2230.1 2141.9 2137.6 2344.8 2873.9 3704.3 4852.3 6275.9 7857.1
9455.4 10975.8 12481.6 13971.2 15667.9 16919.5 16932.4 15824.6 14076.5 11900.3
9640.3 7396.5 5113.4 3249.7 1786.6 665.2 0
2230.9 2466.4 2761.5 3043.8 3227 3280.5 3198.1 3011.9 2779.7 2567.5
2396.8 2263.9 2173.4 2160.3 2346.7 2844.7 3636.4 4706.9 6028.9 7507.4
8980.1 10406.1 11804 13131 14759.8 16080.1 16217.7 15264.7 13765.3 11868.8
9798.7 7668.7 5551.2 3593.8 2062.3 792.3 0
2230.9 2462.5 2751.1 3028.7 3212.3 3272.4 3206.7 3043.7 2835.4 2637.2
2470 2335.9 2240.3 2212.9 2358.9 2788.8 3500.3 4459.3 5622 6911.9
8194 9433.5 10644.5 11817.6 13353.6 14742.4 14920.5 13961.9 12644.2 11029.2
9207.5 7249.4 5331.1 3502 2010.2 787.9 0
2230.9 2458.7 2740.7 3013.6 3197.6 3264.4 3215.3 3075.5 2891.1 2706.9
2543.2 2408 2307.1 2265.4 2371.2 2732.8 3364.2 4211.7 5215.2 6316.3
7407.8 8460.8 9484.9 10504.3 11947.4 13404.5 13623.2 12659 11523 10189.5
8616.4 6830.2 5111 3410.2 1958 783.5 0
2230.9 2451 2723.6 2985.6 3164.7 3240.4 3214.4 3110.1 2967.7 2819.5
2680 2559.5 2465 2413.7 2474.2 2739.5 3246.9 3955.9 4805.3 5725.3
6645.9 7550.7 8472.1 9481.5 10979.5 12517.7 12496.3 11485.1 10473.2 9368.1
7977.4 6344.4 4744.2 3157.6 1750.6 679.7 0
2230.9 2443.2 2706.5 2957.6 3131.7 3216.5 3213.5 3144.8 3044.2 2932.1
2816.7 2711 2622.9 2562.1 2577.2 2746.1 3129.7 3700.1 4395.5 5134.1
5884 6640.6 7459.2 8458.7 10011.7 11631.1 11369.6 10311 9423.3 8546.7
7338.3 5858.6 4377.3 2905.1 1543.1 576 0
2230.9 2430.3 2674.9 2911.1 3077.2 3167.3 3182.6 3144.3 3084.9 3016.3
2944.6 2880.4 2831.4 2798 2823 2969.6 3295.8 3795.9 4437.8 5142.6
5882.5 6682.4 7621.7 8784.7 10416.6 11676.8 11194.8 10229.1 9386.6 8520.4
7240.8 5719 4203.9 2711.3 1378.3 484 0
2230.9 2417.4 2643.4 2864.6 3022.6 3118 3151.7 3143.7 3125.5 3100.5
3072.5 3049.8 3039.9 3033.9 3068.9 3193 3462 3891.6 4480 5151.2
5881.1 6724.1 7784.3 9110.8 10821.5 11722.4 11019.9 10147.1 9349.9 8494
7143.3 5579.5 4030.4 2517.6 1213.5 392.1 0
2230.9 2408.2 2611.6 2813 2961.5 3051.8 3094.6 3105.1 3112 3118.2
3128.1 3149.3 3188.2 3237 3317.4 3485.4 3780 4207.1 4763.6 5427
6221.6 7136.4 8191.8 9332.8 10476.8 10780.7 10136 9306.4 8435.5 7444.6
6057.3 4565.6 3177.6 1934.4 904 288.1 0
2230.9 2399.2 2579.8 2761.3 2900.4 2985.6 3037.4 3066.5 3098.6 3135.8
3183.8 3248.8 3336.6 3440.2 3566 3777.9 4098 4522.7 5047 5702.8
6562.3 7548.9 8599.3 9554.7 10132.1 9838.9 9252.1 8465.8 7521.1 6395.3
4971.2 3551.9 2324.7 1351.3 594.5 184.1 0
2230.9 2380.8 2539.1 2694.2 2815.6 2892.3 2940.2 2967.9 2996.2 3031.2
3081.2 3151.1 3242.1 3346.6 3476.4 3663.7 3931.6 4282.4 4723 5246.7
5874.8 6534.4 7119.3 7533.8 7637.4 7201.2 6584.1 5849.7 5048.3 4179.5
3183.7 2228.3 1435.6 830.9 373.8 122.4 0
2230.9 2362.3 2498.5 2627.1 2730.7 2799.2 2843 2869.4 2893.7 2926.5
2978.7 3053.2 3147.6 3253.1 3386.8 3549.5 3765.2 4042.2 4399 4790.6
5187.1 5520 5639.4 5513 5142.6 4563.6 3916.1 3233.6 2575.5 1963.8
1396.1 904.7 546.6 310.6 153.1 60.8 0
2230.9 2342.7 2457.9 2565.2 2648.8 2706.4 2742.4 2759.6 2773 2791.2
2824 2875.4 2941.9 3011.3 3090.4 3179 3291.5 3438.7 3632.3 3838.7
4030.1 4154.4 4127 3934.2 3575.4 3090.3 2595.3 2110.4 1661.6 1270.3
922 624.8 402.5 247.6 132.3 54.9 0
2230.9 2323.2 2417.4 2503.2 2567 2613.6 2641.7 2649.7 2652.3 2655.7
2669.3 2697.5 2736.2 2769.6 2794.1 2808.6 2817.8 2835.2 2865.7 2886.7
2873 2788.7 2614.5 2355.5 2008.2 1617 1274.5 987.2 747.8 576.8
447.9 344.8 258.5 184.7 111.7 49 0
2230.9 2303.5 2376.6 2442.8 2493.7 2527.1 2542.1 2534.2 2512.2 2485.4
2458.8 2441.1 2432.8 2422.5 2403.2 2370.1 2324.4 2277.3 2233.6 2197.5
2158.1 2091.6 1981.3 1825.8 1624 1382.4 1165 956.2 756.7 603.6
472.2 361.4 265.4 185.9 111.1 48.4 0
2230.9 2283.8 2335.8 2382.5 2420.3 2440.7 2442.6 2418.6 2372.2 2315
2248.5 2184.7 2129.2 2075.3 2012.5 1931.5 1831.2 1719.7 1601.6 1508.2
1443.2 1394.6 1348.2 1296.1 1239.8 1147.8 1055.5 925 765.5 630.5
496.5 378 272.2 187.3 110.4 47.8 0
2230.9 2265 2297.7 2329.3 2357.5 2369.5 2360.2 2319.5 2249.4 2167.2
2075.3 1991.3 1921.1 1860.6 1801.1 1731.1 1647.5 1555.3 1457.4 1379.9
1328.5 1294.6 1270 1240.9 1196.4 1119 1041.9 932.6 800.8 680.5
552.5 432.3 318.3 221.2 135.3 57.9 0
2230.9 2246.2 2259.6 2276.1 2294.5 2298.4 2277.9 2220.5 2126.7 2019.3
1902.2 1797.9 1713 1645.8 1589.7 1530.7 1463.9 1391 1313.2 1251.6
1213.7 1194.7 1191.8 1185.7 1153 1090.2 1028.3 940.1 836 730.4
608.5 486.7 364.3 255.1 160.1 68.1 0
2230.9 2227.9 2223.7 2227.1 2233.9 2234.8 2207.4 2137.6 2030.2 1909.5
1789.6 1695.5 1627 1576.5 1532 1480.2 1418.1 1348.8 1270.4 1196.4
1141.2 1111.2 1114.2 1117.2 1107.8 1084.7 1029 938.3 836 738.8
647.2 550.5 440.5 320.2 208.5 88.2 0
2230.9 2207.7 2188.1 2181.1 2184.5 2188.8 2170.6 2114.9 2024.2 1921.2
1821.3 1734 1657.2 1589.9 1526.4 1459.8 1386.8 1309.4 1232.3 1163.6
1103.1 1057.9 1034 1019.6 1006.1 990.3 957.1 897.9 822.7 739
643.9 548.7 440.2 323.8 213.2 94.2 0
2230.9 2191.2 2157.1 2139.9 2141.1 2153.2 2153.6 2121.2 2053.3 1964.3
1871 1781.9 1695.2 1612.4 1532.6 1452.9 1371.4 1288.8 1212.3 1146.8
1088.2 1043.2 1010.7 985.7 962.1 935.4 898.7 849.2 788.1 715.3
625.7 534.1 428 317.8 206.7 91.6 0
2230.9 2174.9 2126.1 2098.7 2097.6 2117.8 2136.6 2127.4 2082.4 2007.3
1920.6 1829.9 1733.4 1634.9 1538.8 1446.1 1355.9 1268.3 1192.3 1130
1073.4 1028.6 987.5 951.8 918.1 880.5 840.2 800.6 753.5 691.5
607.4 519.5 415.6 311.8 200.3 89 0
2230.9 2160.1 2100 2064.4 2063.3 2095 2139.7 2164.7 2147.2 2081.3
1987.1 1884.6 1778.8 1671.2 1566.5 1465.9 1370.2 1279.9 1202.1 1139.3
1087.7 1050.2 1018.2 984.8 947.2 898.9 847.3 798.4 745.8 680.2
596.6 508.5 406.5 305.3 193 87.7 0
2230.9 2145.3 2074.1 2030.2 2029.1 2072.4 2142.8 2202 2212.1 2155.4
2053.7 1939.2 1824.1 1707.4 1594 1485.7 1384.4 1291.7 1212 1148.4
1102.2 1071.8 1048.9 1017.9 976.1 917.3 854.4 796.2 738.1 669
585.7 497.6 397.2 298.8 185.8 86.3 0
2230.9 2132.4 2051.2 2001.3 1998 2047.9 2136.4 2221.9 2253.6 2209.5
2106.9 1981.8 1859.5 1741.3 1627.6 1519.2 1416.8 1322.3 1241.1 1176.9
1129.1 1096.5 1075.4 1049 1011.9 959 899.1 837.4 774.4 697.6
607 514.8 411.6 297.6 179.6 86 0
2230.9 2119.5 2028.2 1972.4 1966.8 2023.6 2130.1 2241.6 2295.1 2263.5
2160.1 2024.5 1894.9 1775.3 1661.2 1552.8 1449.2 1353 1270.2 1205.4
1155.9 1121 1101.9 1080.2 1047.7 1000.8 943.8 878.8 810.7 726.1
628.2 532.1 425.9 296.4 173.4 85.8 0
2230.9 2106.5 2007.4 1946.9 1938.2 1993.9 2104.3 2220.8 2285.6 2269.3
2179.9 2046.5 1912.9 1795.3 1685.2 1582.4 1483.2 1389.8 1308.4 1243
1189.6 1152.5 1129.5 1107.4 1075.3 1030.3 972.1 905.6 833.8 747
647.1 548.3 439.6 291.6 160.1 75.7 0
2230.9 2093.5 1986.5 1921.5 1909.5 1964.3 2078.6 2200.1 2275.9 2275
2199.7 2068.7 1930.9 1815.3 1709.2 1612 1517.4 1426.7 1346.6 1280.7
1223.3 1184 1157 1134.7 1103.1 1059.8 1000.3 932.3 856.9 767.9
666 564.6 453.3 286.8 146.8 65.5 0
2230.9 2083.5 1970.5 1902.4 1886.7 1935.2 2037.1 2145.2 2213.1 2215.1
2150.6 2033.7 1904.3 1790.8 1691.7 1603.9 1519.4 1436.5 1360.7 1297
1244.2 1208.7 1183.2 1161.2 1129.6 1084.1 1021.7 950.8 873.6 784.3
680.9 580.2 465.2 312.1 170.5 75.4 0
2230.9 2073.4 1954.4 1883.4 1863.9 1906.1 1995.7 2090.4 2150.5 2155.2
2101.5 1998.8 1877.6 1766.3 1674.3 1595.9 1521.3 1446.3 1374.9 1313.2
1265.1 1233.4 1209.5 1187.6 1156.1 1108.5 1043.1 969.3 890.3 800.6
695.8 595.8 477 337.5 194.3 85.4 0
2230.9 2065.3 1943.2 1870 1849 1886.8 1966.4 2047.2 2097.6 2100.7
2053 1961.2 1850.7 1744.8 1654.5 1577.7 1505.8 1433.2 1363 1305
1264.6 1237.9 1215.6 1193.8 1163 1115 1049.9 975.8 896.7 808.1
703.7 603.2 486.8 354.1 214.9 93.7 0
2230.9 2057.2 1932 1856.7 1833.9 1867.5 1937.1 2004.1 2044.7 2046.2
2004.8 1923.6 1823.6 1723.3 1634.7 1559.3 1490.3 1420.2 1351.3 1296.8
1264.3 1242.3 1221.8 1200.1 1169.8 1121.6 1056.6 982.3 903 815.7
711.6 610.6 496.5 370.7 235.4 102 0
2230.9 2050.8 1924 1847.5 1825.2 1857.9 1923.7 1984.2 2019.3 2019.4
1981.5 1908 1815.7 1718.1 1626.7 1544.9 1469.2 1394.1 1321.4 1270.2
1243 1225 1206.7 1184.8 1154.9 1108.2 1043.6 970.5 893.3 807.6
707.6 605.1 494.1 369.7 233.7 100 0
2230.9 2044.5 1916.1 1838.4 1816.6 1848.3 1910.3 1964.3 1993.8 1992.5
1958.3 1892.4 1807.6 1712.8 1618.8 1530.5 1448.3 1368 1291.7 1243.7
1221.8 1207.8 1191.7 1169.6 1140.1 1094.8 1030.7 958.6 883.6 799.6
703.7 599.4 491.8 368.5 232 97.8 0
2230.9 2038.7 1910 1832.9 1812 1844.3 1905.2 1957.8 1985.7 1983.5
1949.8 1888.5 1807.6 1713.5 1617.1 1522.9 1434.1 1347.4 1267.4 1221.3
1201.1 1189.2 1175.4 1153.5 1123.5 1077.3 1013.8 942.9 868.6 785.2
691.6 587.3 475.5 354.8 221.2 92.3 0
2230.9 2032.8 1903.9 1827.6 1807.4 1840.4 1900.1 1951.2 1977.5 1974.5
1941.4 1884.7 1807.6 1714.3 1615.4 1515.3 1420.1 1326.7 1243.2 1198.9
1180.4 1170.7 1159.1 1137.3 1106.9 1059.8 996.9 927.1 853.5 770.9
679.6 575.1 459 340.9 210.4 86.6 0
2230.9 2025.5 1897.9 1823.4 1805.5 1839.7 1899.6 1950.1 1975 1970.7
1936.4 1883.4 1808.9 1715.6 1614.6 1511 1411.7 1313.2 1227.6 1184
1166 1157.4 1147.1 1124.9 1094.1 1044.4 983.6 915.1 839.8 757.6
666.9 565 440 328.7 199.5 81.3 0
2230.9 2032.8 1903.9 1827.6 1807.4 1840.4 1900.1 1951.2 1977.5 1974.5
1941.4 1884.7 1807.6 1714.3 1615.4 1515.3 1420.1 1326.7 1243.2 1198.9
1180.4 1170.7 1159.1 1137.3 1106.9 1059.8 996.9 927.1 853.5 770.9
679.6 575.1 459 340.9 210.4 86.6 0
2230.9 2038.7 1910 1832.9 1812 1844.3 1905.2 1957.8 1985.7 1983.5
1949.8 1888.5 1807.6 1713.5 1617.1 1522.9 1434.1 1347.4 1267.4 1221.3
1201.1 1189.2 1175.4 1153.5 1123.5 1077.3 1013.8 942.9 868.6 785.2
691.6 587.3 475.5 354.8 221.2 92.3 0
2230.9 2044.5 1916.1 1838.4 1816.6 1848.3 1910.3 1964.3 1993.8 1992.5
1958.3 1892.4 1807.6 1712.8 1618.8 1530.5 1448.3 1368 1291.7 1243.7
1221.8 1207.8 1191.7 1169.6 1140.1 1094.8 1030.7 958.6 883.6 799.6
703.7 599.4 491.8 368.5 232 97.8 0
2230.9 2050.8 1924 1847.5 1825.2 1857.9 1923.7 1984.2 2019.3 2019.4
1981.5 1908 1815.7 1718.1 1626.7 1544.9 1469.2 1394.1 1321.4 1270.2
1243 1225 1206.7 1184.8 1154.9 1108.2 1043.6 970.5 893.3 807.6
707.6 605.1 494.1 369.7 233.7 100 0
2230.9 2057.2 1932 1856.7 1833.9 1867.5 1937.1 2004.1 2044.7 2046.2
2004.8 1923.6 1823.6 1723.3 1634.7 1559.3 1490.3 1420.2 1351.3 1296.8
1264.3 1242.3 1221.8 1200.1 1169.8 1121.6 1056.6 982.3 903 815.7
711.6 610.6 496.5 370.7 235.4 102 0
2230.9 2065.3 1943.2 1870 1849 1886.8 1966.4 2047.2 2097.6 2100.7
2053 1961.2 1850.7 1744.8 1654.5 1577.7 1505.8 1433.2 1363 1305
1264.6 1237.9 1215.6 1193.8 1163 1115 1049.9 975.8 896.7 808.1
703.7 603.2 486.8 354.1 214.9 93.7 0
2230.9 2073.4 1954.4 1883.4 1863.9 1906.1 1995.7 2090.4 2150.5 2155.2
2101.5 1998.8 1877.6 1766.3 1674.3 1595.9 1521.3 1446.3 1374.9 1313.2
1265.1 1233.4 1209.5 1187.6 1156.1 1108.5 1043.1 969.3 890.3 800.6
695.8 595.8 477 337.5 194.3 85.4 0
2230.9 2083.5 1970.5 1902.4 1886.7 1935.2 2037.1 2145.2 2213.1 2215.1
2150.6 2033.7 1904.3 1790.8 1691.7 1603.9 1519.4 1436.5 1360.7 1297
1244.2 1208.7 1183.2 1161.2 1129.6 1084.1 1021.7 950.8 873.6 784.3
680.9 580.2 465.2 312.1 170.5 75.4 0
2230.9 2093.5 1986.5 1921.5 1909.5 1964.3 2078.6 2200.1 2275.9 2275
2199.7 2068.7 1930.9 1815.3 1709.2 1612 1517.4 1426.7 1346.6 1280.7
1223.3 1184 1157 1134.7 1103.1 1059.8 1000.3 932.3 856.9 767.9
666 564.6 453.3 286.8 146.8 65.5 0
2230.9 2106.5 2007.4 1946.9 1938.2 1993.9 2104.3 2220.8 2285.6 2269.3
2179.9 2046.5 1912.9 1795.3 1685.2 1582.4 1483.2 1389.8 1308.4 1243
1189.6 1152.5 1129.5 1107.4 1075.3 1030.3 972.1 905.6 833.8 747
647.1 548.3 439.6 291.6 160.1 75.7 0
2230.9 2119.5 2028.2 1972.4 1966.8 2023.6 2130.1 2241.6 2295.1 2263.5
2160.1 2024.5 1894.9 1775.3 1661.2 1552.8 1449.2 1353 1270.2 1205.4
1155.9 1121 1101.9 1080.2 1047.7 1000.8 943.8 878.8 810.7 726.1
628.2 532.1 425.9 296.4 173.4 85.8 0
2230.9 2132.4 2051.2 2001.3 1998 2047.9 2136.4 2221.9 2253.6 2209.5
2106.9 1981.8 1859.5 1741.3 1627.6 1519.2 1416.8 1322.3 1241.1 1176.9
1129.1 1096.5 1075.4 1049 1011.9 959 899.1 837.4 774.4 697.6
607 514.8 411.6 297.6 179.6 86 0
2230.9 2145.3 2074.1 2030.2 2029.1 2072.4 2142.8 2202 2212.1 2155.4
2053.7 1939.2 1824.1 1707.4 1594 1485.7 1384.4 1291.7 1212 1148.4
1102.2 1071.8 1048.9 1017.9 976.1 917.3 854.4 796.2 738.1 669
585.7 497.6 397.2 298.8 185.8 86.3 0
2230.9 2160.1 2100 2064.4 2063.3 2095 2139.7 2164.7 2147.2 2081.3
1987.1 1884.6 1778.8 1671.2 1566.5 1465.9 1370.2 1279.9 1202.1 1139.3
1087.7 1050.2 1018.2 984.8 947.2 898.9 847.3 798.4 745.8 680.2
596.6 508.5 406.5 305.3 193 87.7 0
2230.9 2174.9 2126.1 2098.7 2097.6 2117.8 2136.6 2127.4 2082.4 2007.3
1920.6 1829.9 1733.4 1634.9 1538.8 1446.1 1355.9 1268.3 1192.3 1130
1073.4 1028.6 987.5 951.8 918.1 880.5 840.2 800.6 753.5 691.5
607.4 519.5 415.6 311.8 200.3 89 0
2230.9 2191.2 2157.1 2139.9 2141.1 2153.2 2153.6 2121.2 2053.3 1964.3
1871 1781.9 1695.2 1612.4 1532.6 1452.9 1371.4 1288.8 1212.3 1146.8
1088.2 1043.2 1010.7 985.7 962.1 935.4 898.7 849.2 788.1 715.3
625.7 534.1 428 317.8 206.7 91.6 0
2230.9 2207.7 2188.1 2181.1 2184.5 2188.8 2170.6 2114.9 2024.2 1921.2
1821.3 1734 1657.2 1589.9 1526.4 1459.8 1386.8 1309.4 1232.3 1163.6
1103.1 1057.9 1034 1019.6 1006.1 990.3 957.1 897.9 822.7 739
643.9 548.7 440.2 323.8 213.2 94.2 0
2230.9 2227.9 2223.7 2227.1 2233.9 2234.8 2207.4 2137.6 2030.2 1909.5
1789.6 1695.5 1627 1576.5 1532 1480.2 1418.1 1348.8 1270.4 1196.4
1141.2 1111.2 1114.2 1117.2 1107.8 1084.7 1029 938.3 836 738.8
647.2 550.5 440.5 320.2 208.5 88.2 0
2230.9 2246.2 2259.6 2276.1 2294.5 2298.4 2277.9 2220.5 2126.7 2019.3
1902.2 1797.9 1713 1645.8 1589.7 1530.7 1463.9 1391 1313.2 1251.6
1213.7 1194.7 1191.8 1185.7 1153 1090.2 1028.3 940.1 836 730.4
608.5 486.7 364.3 255.1 160.1 68.1 0
2230.9 2265 2297.7 2329.3 2357.5 2369.5 2360.2 2319.5 2249.4 2167.2
2075.3 1991.3 1921.1 1860.6 1801.1 1731.1 1647.5 1555.3 1457.4 1379.9
1328.5 1294.6 1270 1240.9 1196.4 1119 1041.9 932.6 800.8 680.5
552.5 432.3 318.3 221.2 135.3 57.9 0
2230.9 2283.8 2335.8 2382.5 2420.3 2440.7 2442.6 2418.6 2372.2 2315
2248.5 2184.7 2129.2 2075.3 2012.5 1931.5 1831.2 1719.7 1601.6 1508.2
1443.2 1394.6 1348.2 1296.1 1239.8 1147.8 1055.5 925 765.5 630.5
496.5 378 272.2 187.3 110.4 47.8 0
2230.9 2303.5 2376.6 2442.8 2493.7 2527.1 2542.1 2534.2 2512.2 2485.4
2458.8 2441.1 2432.8 2422.5 2403.2 2370.1 2324.4 2277.3 2233.6 2197.5
2158.1 2091.6 1981.3 1825.8 1624 1382.4 1165 956.2 756.7 603.6
472.2 361.4 265.4 185.9 111.1 48.4 0
2230.9 2323.2 2417.4 2503.2 2567 2613.6 2641.7 2649.7 2652.3 2655.7
2669.3 2697.5 2736.2 2769.6 2794.1 2808.6 2817.8 2835.2 2865.7 2886.7
2873 2788.7 2614.5 2355.5 2008.2 1617 1274.5 987.2 747.8 576.8
447.9 344.8 258.5 184.7 111.7 49 0
2230.9 2342.7 2457.9 2565.2 2648.8 2706.4 2742.4 2759.6 2773 2791.2
2824 2875.4 2941.9 3011.3 3090.4 3179 3291.5 3438.7 3632.3 3838.7
4030.1 4154.4 4127 3934.2 3575.4 3090.3 2595.3 2110.4 1661.6 1270.3
922 624.8 402.5 247.6 132.3 54.9 0
2230.9 2362.3 2498.5 2627.1 2730.7 2799.2 2843 2869.4 2893.7 2926.5
2978.7 3053.2 3147.6 3253.1 3386.8 3549.5 3765.2 4042.2 4399 4790.6
5187.1 5520 5639.4 5513 5142.6 4563.6 3916.1 3233.6 2575.5 1963.8
1396.1 904.7 546.6 310.6 153.1 60.8 0
2230.9 2380.8 2539.1 2694.2 2815.6 2892.3 2940.2 2967.9 2996.2 3031.2
3081.2 3151.1 3242.1 3346.6 3476.4 3663.7 3931.6 4282.4 4723 5246.7
5874.8 6534.4 7119.3 7533.8 7637.4 7201.2 6584.1 5849.7 5048.3 4179.5
3183.7 2228.3 1435.6 830.9 373.8 122.4 0
2230.9 2399.2 2579.8 2761.3 2900.4 2985.6 3037.4 3066.5 3098.6 3135.8
3183.8 3248.8 3336.6 3440.2 3566 3777.9 4098 4522.7 5047 5702.8
6562.3 7548.9 8599.3 9554.7 10132.1 9838.9 9252.1 8465.8 7521.1 6395.3
4971.2 3551.9 2324.7 1351.3 594.5 184.1 0
